Bulkhead and Pass-Through Solutions

The new AMPSEAL 16 mini lever connectors provide vital environmental protection for industries operating in harsh environments. The ergonomic lever lock system ensures ease of assembly, while the integrated Terminal Position Assurance (TPA) and Connector Position Assurance (CPA) protect against accidental unlocking and ensure precise contact position. Essential to correct panel mating are the tool-free, “drop and slide” mounting clips – available in 3 sizes.

Product Features:

Benefits of the AMPSEAL 16 Mini Lever Connectors
  • Offer sealed, hybrid power and signal connection with 16P and 24P options for bulkhead and pass-through applications.
  • Ensure ease of assembly with ergonomic lever lock mating system.
  • Improve terminal retention and ensure proper position with standard Terminal Position Assurance (TPA) and protect against accidental unlocking with Connector Position Assurance (CPA).
  • Help reduce application costs and assembly time with tool-less mounting design and “drop and slide” mounting clips.
  • Utilize proven DEUTSCH stamped & formed size 12 and 20 pin and socket terminals and AMPSEAL 16 heavy duty stamped & formed (HDSF) size 16 pin and socket terminals. Mil Standard C-39029 approved.
  • Protect against water and dust with IP6K7/IP6K9K protection level.
  • Enable design flexibility with wire dress cover options of 90° and 180° for wire bundling and corrugated tubing needs. 
An ergonomic, flexible choice for wire-to-wire applications.

Frequently Asked Questions

Q: What is an AMPSEAL 16 Mini Lever Connector?

A: AMPSEAL 16 mini lever is an environmentally sealed connector designed for cable to cable applications for bulkhead and pass through applications. AMPSEAL 16 Mini lever connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q: What are the appropriate applications for AMPSEAL 16 Mini Lever Connectors?

A: Truck/Bus, Construction, Agricultural, Mining, Emergency Vehicles, Forestry, Recreational, & Two Wheelers.

 

Q: What is the temperature range for AMPSEAL 16 Mini Lever Connectors?

A: -40C to 125C

 

READ MORE FREQUENTLY ASKED QUESTIONS